N Part
VP83010B
ToolsVP83010B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 0.250 |
| Product height mm | 6.350 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product width in | 0.250 |
| Product width mm | 6.350 |