Danfoss
W-EQCR-TE010-E
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
W-EQCR-TE010-E
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Variety of labels and tags available. | |
| Packaged Height | 8 in | |
| Packaged Length | .1 in | |
| Packaged Volume | 8.8 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 11 in | |
| Product color/finish | White | |
| Product Height | 8 in | |
| Product Length/Depth | .1 in | |
| Product material | Paper | |
| Product Type | Spare Part | |
| Product Volume | 8.8 in³ | |
| Product Weight | .5 lb | |
| Product Width | 11 in | |
| Self adhesive | Yes | |
| Sub-brand | None | |
| Trade Name | None |