W05499
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF4185-0804-2S
W05499
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1/2 IN | |
| End Size 2 | 1/4 IN | |
| End type 1 | MPT | |
| End type 2 | FPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.25 in | |
| Inside diameter (bore hole size) | .312 in | |
| Packaged Height | 1.141 in | |
| Packaged Length | .983 in | |
| Packaged Volume | 1.059 in³ | |
| Packaged Weight | .4 lb | |
| Packaged Width | .944 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 2.53 in | |
| Product material | Carbon steel | |
| Product Volume | 3.953 in³ | |
| Product Weight | .4 lb | |
| Product Width | 1.25 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-14 | |
| Thread Size 2 | 1/4-18 | |
| UNSPSC | 40172607 | |
| UPC | 725975709405 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |