W05730
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF4186-0804-1S
W05730
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1/2 IN |
| End Size 2 | 1/4 IN |
| End type 1 | MPT |
| End type 2 | FPT |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.25 in |
| Inside diameter (bore hole size) | .375 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.25 in |
| Product Length/Depth | 2.938 in |
| Product material | Carbon steel |
| Product Volume | 4.591 in³ |
| Product Weight | .554 lb |
| Product Width | 1.25 in |
| Thread sealant | No |
| Thread Size 1 | 1/2-14 |
| Thread Size 2 | 1/4-18 |
| UNSPSC | 40172607 |
| UPC | 725975722572 |
| Working temperature - max | 400 °F |
| Working temperature - min | -65 °F |