Danfoss
W1512-1R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
W1512-1R
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Color | Red |
| End material 1 | Brass |
| End Size 1 | 1/2 IN |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
| Inside diameter | .5 in |
| Package contents | Coiled Air Brake Tube Assembly |
| Packaged Height | 9 in |
| Packaged Length | 18 in |
| Packaged Volume | 1458 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 9 in |
| Product Height | .88 in |
| Product Length/Depth | 180 in |
| Product Type | Engine and Fuel Hose and Tubing |
| Product Volume | 139.392 in³ |
| Product Weight | 1.66 lb |
| Product Width | .88 in |
| Sub-brand | None |
| Trade Name | None |
| UPC | 725975710517 |
| Working pressure | 150 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -40 °F |