W23464
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF4186-0804-2S
W23464
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| End Size 1 | 1/2 IN |
| End Size 2 | 1/4 IN |
| End type 1 | MPT |
| End type 2 | NPT |
| Packaged Height | 1.457 in |
| Packaged Length | 1.26 in |
| Packaged Volume | 7.226 in³ |
| Packaged Weight | .74 lb |
| Packaged Width | 3.936 in |
| Product Height | 1.38 in |
| Product Length/Depth | 3.94 in |
| Product Volume | 7.503 in³ |
| Product Weight | .74 lb |
| Product Width | 1.38 in |
| Thread sealant | No |
| UNSPSC | 40172607 |
| UPC | 725975702062 |