Weatherhead by Danfoss
W44096
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
W44096
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Color | Silver | |
| End material 1 | Carbon Steel | |
| Feature | Light weight to improve hose flexibilityMaximum durability under harsh operating conditionsHigh quality proprietary blended nylon materials | |
| Product Height | 1 in | |
| Product Length/Depth | 96 in | |
| Product Type | Airbrake Hose and Tubing | |
| Product Volume | 96 in³ | |
| Product Weight | 4.28 lb | |
| Product Width | 1 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 40141764 | |
| UPC | 815628022125 |