Weatherhead by Danfoss
W44239
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
W44239
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) 1 | Straight |
| Angle (shape) 2 | Straight |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 5000 Psi |
| Color | Silver |
| Connection style | Crimp |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 5/8 IN |
| Feature | Light weight to improve hose flexibilityMaximum durability under harsh operating conditionsHigh quality proprietary blended nylon materials |
| Inside diameter | .5 in |
| Package contents | Ready made hose assembly |
| Packaged Height | .983 in |
| Packaged Length | 39.015 in |
| Packaged Volume | 37.7 in³ |
| Packaged Weight | 1.121 lb |
| Packaged Width | .983 in |
| Product Height | .78 in |
| Product Length/Depth | 39 in |
| Product Type | Airbrake Hose and Tubing |
| Product Volume | 23.728 in³ |
| Product Weight | 1.12 lb |
| Product Width | .78 in |
| Sub-brand | None |
| Trade Name | None |
| Tube material | Hybrid Polymer |
| UNSPSC | 40141764 |
| UPC | 725975659779 |
| Working pressure | 1000 Psi |