Danfoss Gromelle
WA060570J
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WA060570J
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Construction, Oil & Gas, Material Handling, All industrial and severe applications, Systems subject to heavy mechanical loads, high pressures-to-Connect | |
| Body size | 1 | |
| Brand | Danfoss | |
| Connection style | Thread-to-Connect | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 2 | 1 IN | |
| End type 1 | Metric | |
| End type 2 | BSPP | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Zinc Trivalent | |
| Flow rate | 22.98 gal/min | |
| Fluid loss | .0109 cm³ | |
| Hex Size 1 | 2.56 in | |
| Internal connection type | Thread to Connect | |
| Item type | Female Half | |
| Media | Hydraulic | |
| Product Height | 2.72 in | |
| Product Length/Depth | 4.05 in | |
| Product material | Carbon Steel | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 29.964 in³ | |
| Product Weight | 2.41 lb | |
| Product Width | 2.72 in | |
| Safety locking mechanism | None | |
| Seal material | Nitrile | |
| Sub-brand | Gromelle | |
| Thread sealant | No | |
| Thread Size 2 | G1-11 | |
| Trade Name | W6000 Series | |
| Valve type | 2 way | |
| Working pressure | 6525 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -4 °F |