Danfoss Waltech
WAL063666Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAL063666Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Male | |
| End Size 1 | 1/2 IN | |
| End Size 2 | M22X1.5 | |
| End type 1 | BSPP | |
| End type 2 | Metric | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose fromWide range of styles offered in both metric and imperial sizes.Increased uptime in critical operationsReduces maintenance costs with corrosion protection | |
| Finish/plating | Guardian Seal | |
| Fluid compatibility | Commercial Hydraulic Oils | |
| Hex Size 1 | 27 mm | |
| Hex Size 2 | 27 mm | |
| Item type | BSPP Male/Metric Straight | |
| Model Code | EGESD 15 LR-WD A4GS | |
| Product Height | 27 mm | |
| Product Length/Depth | 46 mm | |
| Product material | Carbon Steel | |
| Product Type | Tube Fittings | |
| Product Volume | 33.534 cm³ | |
| Product Weight | .144 kg | |
| Product Width | 27 mm | |
| Sub-brand | Waltech | |
| Thread sealant | No | |
| Thread Size 1 | G1/2 | |
| Thread Size 2 | M22X1.5 | |
| Trade Name | None | |
| Tube OD 1 | 15 mm | |
| Tube OD 2 | 15 mm | |
| Working pressure | 400 bar | |
| Working temperature - max | 120 °C | |
| Working temperature - min | -40 °C |