
Danfoss Waltech
WAL370907
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAL370907
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | M14X1.5 |
| End Size 2 | M18X1.5 |
| End type 1 | Metric |
| End type 2 | Metric 24 |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose fromWide range of styles offered in both metric and imperial sizes.Increased uptime in critical operationsReduces maintenance costs with corrosion protection |
| Finish/plating | Guardian Seal |
| Fluid compatibility | Commercial Hydraulic Oils |
| Hex Size 1 | 19 mm |
| Item type | Metric Male/Metric 24 Male Straight |
| Model Code | GES 12 L/M14X1,5/DRB1,0 A4GS |
| Product Height | 19 mm |
| Product Length/Depth | 30 mm |
| Product material | Carbon Steel |
| Product Type | Tube Fittings |
| Product Volume | 10.83 cm³ |
| Product Weight | .0327 kg |
| Product Width | 19 mm |
| Sub-brand | Waltech |
| Thread sealant | No |
| Thread Size 1 | M14X1.5 |
| Thread Size 2 | M18X1.5 |
| Trade Name | None |
| Tube OD 1 | 12 mm |
| Tube OD 2 | 12 mm |
| Working temperature - max | 400 °C |
| Working temperature - min | -60 °C |