
Danfoss Waltech
WAL371634
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAL371634
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 0.31 IN |
| End Size 2 | M20X1.5 |
| End type 1 | Line/Hose/Tube |
| End type 2 | Metric |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose fromWide range of styles offered in both metric and imperial sizes.Increased uptime in critical operationsReduces maintenance costs with corrosion protection |
| Fluid compatibility | Commercial Hydraulic Oils |
| Hex Size 1 | .86 in |
| Hex Size 2 | 1.18 in |
| Item type | Line/Hose/Tube Female/Metric Male Reducer Fitting |
| Product Height | .86 in |
| Product Length/Depth | 1.43 in |
| Product material | Stainless Steel |
| Product Type | Tube Fittings |
| Product Volume | 1.451 in³ |
| Product Weight | .2728 lb |
| Product Width | 1.18 in |
| Sub-brand | Waltech |
| Thread sealant | No |
| Thread Size 2 | M20X1.5 |
| Trade Name | None |
| Tube OD 1 | .31 in |
| Tube OD 2 | .31 in |
| Working pressure | 630 bar |