Danfoss Waltech
WAL373016
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAL373016
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Male | |
| End Size 1 | M12X1.5 keg | |
| End Size 2 | 8 mm | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose fromWide range of styles offered in both metric and imperial sizes.Increased uptime in critical operationsReduces maintenance costs with corrosion protection | |
| Finish/plating | Guardian Seal | |
| Fluid compatibility | Commercial Hydraulic Oils | |
| Hex Size 1 | 14 mm | |
| Hex Size 2 | 14 mm | |
| Item type | Metric Male/Line/Hose/Tube Straight | |
| Model Code | P-GEV 8 LMK A4GS | |
| Packaged Height | 165.1 mm | |
| Packaged Length | 228.6 mm | |
| Packaged Volume | 13.421 dm³ | |
| Packaged Weight | .45454545 kg | |
| Packaged Width | 355.6 mm | |
| Product Height | 14 mm | |
| Product Length/Depth | 34.5 mm | |
| Product material | Carbon Steel | |
| Product Type | Tube Fittings | |
| Product Volume | 6.762 cm³ | |
| Product Weight | .035 kg | |
| Product Width | 14 mm | |
| Sub-brand | Waltech | |
| Thread sealant | No | |
| Thread Size 1 | M12X1.5 keg | |
| Thread Size 2 | NA | |
| Torque | 30Nm | |
| Trade Name | None | |
| Tube OD 1 | 8 mm | |
| Tube OD 2 | 8 mm | |
| Working pressure | 250 bar | |
| Working temperature - max | 120 °C | |
| Working temperature - min | -40 °C |