
Danfoss Waltech
WAL373163
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAL373163
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1/4 IN |
| End Size 2 | M18X1.5 |
| End type 1 | BSPT |
| End type 2 | Metric |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose fromWide range of styles offered in both metric and imperial sizes.Increased uptime in critical operationsReduces maintenance costs with corrosion protection |
| Finish/plating | Chrome |
| Fluid compatibility | Commercial Hydraulic Oils |
| Hex Size 1 | 19 mm |
| Hex Size 2 | 22 mm |
| Item type | BSPT Male/Metric Male Straight |
| Product Height | 22 mm |
| Product Length/Depth | 36.5 mm |
| Product material | Stainless Steel |
| Product Type | Tube Fittings |
| Product Volume | 17.666 cm³ |
| Product Weight | .057 kg |
| Product Width | 22 mm |
| Sub-brand | Waltech |
| Thread sealant | No |
| Thread Size 1 | R1/4 keg |
| Thread Size 2 | M18X1.5 |
| Torque | 65Nm |
| Trade Name | None |
| Tube ID 2 | 10 mm |
| Tube OD 2 | 12 mm |
| Working pressure | 250 bar |
| Working temperature - max | 120 °C |
| Working temperature - min | -40 °C |