
TUBE FTG, EWSD 12 L-1.4571
WAL602772
Model code: EWSD 12 L-1.4571
Catalog item:
WAL602772
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Tube fittings
WAL602772
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL602772 |
| Complete connector | No |
| End size 1 | 12L |
| End size 2 | 12L |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | 24 deg. tube port light duty |
| Hex size 1 MM | 17.000 |
| Hex size 2 MM | 22.000 |
| Item type | Adjustable connector |
| Model Code 1 | EWSD 12 L-1.4571 |
| Product height in | 1.496 |
| Product height mm | 38.000 |
| Product length in | 1.378 |
| Product length mm | 35.000 |
| Product material | 316Ti Stainless steel |
| Product serial name | EWSD … |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M18x1.5 |
| Tube outside diameter 1 MM | 12.000 |
| Tube outside diameter 2 MM | 12.000 |
| Working pressure bar | 400.00 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |