
Danfoss Waltech
WAL604472
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAL604472
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1 1/4 IN |
| End Size 2 | M36X2 |
| End type 1 | BSPP |
| End type 2 | Metric 24 |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose fromWide range of styles offered in both metric and imperial sizes.Increased uptime in critical operationsReduces maintenance costs with corrosion protection |
| Finish/plating | Guardian Seal |
| Fluid compatibility | Commercial Hydraulic Oils |
| Hex Size 1 | 55 mm |
| Hex Size 2 | 60 mm |
| Item type | BSPP Male/Metric 24 Female Straight |
| Model Code | P-GEV 25 S/R1 1/4 A4GS |
| Product Height | 60 mm |
| Product Length/Depth | 77 mm |
| Product material | Carbon Steel |
| Product Type | Tube Fittings |
| Product Volume | 277.2 cm³ |
| Product Weight | .66 kg |
| Product Width | 60 mm |
| Sub-brand | Waltech |
| Thread sealant | No |
| Thread Size 1 | G1 1/4 |
| Thread Size 2 | M36X2 |
| Trade Name | None |
| Tube OD 1 | 25 mm |
| Tube OD 2 | 25 mm |
| Working pressure | 350 bar |