TUBE FTG, BO-GEV 6 LR/L=44,5 A4GS
WAL604875
Model code: BO-GEV 6 LR/L=44,5 A4GS
Catalog item:
WAL604875
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Tube fittings
WAL604875
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL604875 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 14.000 |
| Hex size 2 MM | 14.000 |
| Item type | Male stud connector |
| Model Code 1 | BO-GEV 6 LR/L=44,5 A4GS |
| Product height in | 0.551 |
| Product height mm | 14.000 |
| Product length in | 1.457 |
| Product length mm | 37.000 |
| Product material | Carbon steel |
| Product serial name | BO-GEV … M |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 6.000 |
| Tube outside diameter 2 MM | 6.000 |
| Working pressure bar | 400.00 |