
Danfoss Waltech
WAL610014
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAL610014
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Gender 3 | Male |
| End Size 1 | M36X2 |
| End Size 2 | M36X2 |
| End Size 3 | M22X1.5 |
| End type 1 | Metric |
| End type 2 | Metric |
| End Type 3 | Metric |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose fromWide range of styles offered in both metric and imperial sizes.Increased uptime in critical operationsReduces maintenance costs with corrosion protection |
| Finish/plating | Guardian Seal |
| Fluid compatibility | Commercial Hydraulic Oils |
| Hex Size 1 | 1.41 in |
| Hex Size 2 | 1.68 in |
| Hex Size 3 | 1.42 in |
| Item type | Metric Male/Metric Male/Metric Male Tee Adapter |
| Model Code | TS 28/28/15 L A4SI |
| Product Height | 2.2 in |
| Product Length/Depth | 2.99 in |
| Product material | Carbon Steel |
| Product Type | Tube Fittings |
| Product Volume | 9.275 in³ |
| Product Weight | .766 lb |
| Product Width | 1.41 in |
| Sub-brand | Waltech |
| Thread sealant | No |
| Thread Size 1 | M36X2 |
| Thread Size 2 | M36X2 |
| Thread Size 3 | M22X1.5 |
| Trade Name | None |
| Tube OD 1 | 1.1 in |
| Tube OD 2 | 1.1 in |
| Tube OD 3 | .59 in |
| Working pressure | 250 bar |