
Danfoss Waltech
WAL611716
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAL611716
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 3/4 IN |
| End Size 2 | M30x2 |
| End type 1 | NPT |
| End type 2 | Metric |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose fromWide range of styles offered in both metric and imperial sizes.Increased uptime in critical operationsReduces maintenance costs with corrosion protection |
| Finish/plating | Guardian Seal |
| Fluid compatibility | Commercial Hydraulic Oils |
| Hex Size 1 | 27 mm |
| Hex Size 2 | 36 mm |
| Item type | NPT Male/Metric Male Elbow |
| Product Height | 36 mm |
| Product Length/Depth | 61.45 mm |
| Product material | Carbon Steel |
| Product Type | Tube Fittings |
| Product Volume | 79.639 cm³ |
| Product Weight | .197 kg |
| Product Width | 36 mm |
| Sub-brand | Waltech |
| Thread sealant | No |
| Thread Size 1 | 3/4NPT |
| Thread Size 2 | M30x2 |
| Torque | 270Nm |
| Trade Name | None |
| Tube OD 2 | 20 mm |
| Working pressure | 400 bar |
| Working temperature - max | 120 °C |
| Working temperature - min | -40 °C |