
Danfoss Waltech
WAL611718
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAL611718
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Danfoss |
| End gender 2 | Female |
| End Size 1 | 42 mm |
| End Size 2 | 42 mm |
| End type 1 | Flanged |
| End type 2 | Metric |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose fromWide range of styles offered in both metric and imperial sizes.Increased uptime in critical operationsReduces maintenance costs with corrosion protection |
| Finish/plating | Guardian Seal |
| Fluid compatibility | Commercial Hydraulic Oils |
| Hex Size 1 | 60 mm |
| Item type | Flanged /Metric Female 90° Elbow |
| Product Height | 84 mm |
| Product Length/Depth | 58 mm |
| Product material | Carbon Steel |
| Product Type | Tube Fittings |
| Product Volume | 282.576 cm³ |
| Product Weight | .104 kg |
| Product Width | 58 mm |
| Sub-brand | Waltech |
| Thread sealant | No |
| Trade Name | None |
| Tube OD 1 | 42 mm |
| Tube OD 2 | 42 mm |
| Working pressure | 100 bar |
| Working temperature - max | 120 °C |
| Working temperature - min | -40 °C |