TUBE FTG, GES 12 L/R1/4-WD/L=80 SAA4GS
WAL617114-K
Model code: GES 12 L/R1/4-WD/L=80 SAA4GS
Catalog item:
WAL617114-K
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Tube fittings
WAL617114-K
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL617114-K |
| Complete connector | No |
| End size 1 | 12L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male 1179-2 BSPP type E (L) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 19.000 |
| Item type | Male stud connector |
| Model Code 1 | GES 12 L/R1/4-WD/L=80 SAA4GS |
| Product height in | 0.748 |
| Product height mm | 19.000 |
| Product length in | 1.221 |
| Product length mm | 31.000 |
| Product material | Carbon steel |
| Product serial name | GES … R-WD |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Thread size 2 | G 3/8 |
| Tube outside diameter 1 MM | 12.000 |
| Tube outside diameter 2 MM | 12.000 |
| Working pressure bar | 400.00 |