
TUBE FTG, P-GEV 20 S/R1/2-WD-VI-1.4571
WAL620824
Model code: P-GEV 20 S/R1/2-WD-VI-1.4571
Catalog item:
WAL620824
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Tube fittings
WAL620824
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL620824 |
| Complete connector | Yes |
| End size 1 | 20S |
| End Type 1 | 24 deg. tube port heavy duty |
| End Type 2 | Male 1179-2 BSPP type E (S) |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 20 S/R1/2-WD-VI-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | P-GEV … R-WD |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | G 1/2 |