
Danfoss Waltech
WAL623112
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAL623112
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 2 | Male |
| End Size 1 | 16 mm |
| End Size 2 | 1/2 IN |
| End type 1 | Line/Hose/Tube |
| End type 2 | BSPP |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose fromWide range of styles offered in both metric and imperial sizes.Increased uptime in critical operationsReduces maintenance costs with corrosion protection |
| Fluid compatibility | Commercial Hydraulic Oils |
| Hex Size 1 | 27 mm |
| Hex Size 2 | 30 mm |
| Item type | Check Valve |
| Model Code | P-RVV 16 SR-WD-VI-1.4571-AGMP |
| Packaged Height | 7 in |
| Packaged Length | 9 in |
| Packaged Volume | 882 in³ |
| Packaged Width | 14 in |
| Product Height | 32 mm |
| Product Length/Depth | 76.5 mm |
| Product material | Stainless Steel |
| Product Type | Tube Fittings |
| Product Volume | 78.336 cm³ |
| Product Weight | .283 kg |
| Product Width | 32 mm |
| Sub-brand | Waltech |
| Thread sealant | No |
| Thread Size 1 | NA |
| Thread Size 2 | G1/2 |
| Trade Name | None |
| Tube OD 1 | 16 mm |
| Tube OD 2 | 16 mm |
| Working pressure | 400 bar |
| Working temperature - max | 100 °C |
| Working temperature - min | -20 °C |