TUBE FTG, REDSD 28 L/8 S A4GS
WAL623325
Model code: REDSD 28 L/8 S A4GS
Catalog item:
WAL623325
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Tube fittings
WAL623325
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL623325 |
| Complete connector | No |
| End size 1 | 28L |
| End size 2 | 8S |
| End Type 1 | 24 deg. DKO swivel light duty |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Item type | Reducer fitting |
| Model Code 1 | REDSD 28 L/8 S A4GS |
| Product material | Carbon steel |
| Product serial name | REDSD … |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | M16x1.5 |