Danfoss Waltech
WAL623487
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAL623487
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Capability | Outside Diameter 6 - 42 mm |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Frequency | 50 Hz |
| Fuse type | 16 |
| Mounting | Free Standing |
| Packaged Height | 1 in |
| Packaged Length | 1 in |
| Packaged Volume | 1 in³ |
| Packaged Weight | 500 lb |
| Packaged Width | 1 in |
| Power type | Automated Electrical |
| Product color/finish | Yellow |
| Product Height | 10.83 in |
| Product Length/Depth | 33.46 in |
| Product material | Carbon Steel |
| Product Type | Reshaping Machine |
| Product Volume | 14121.629 in³ |
| Product Weight | 436.52 lb |
| Product Width | 38.97 in |
| Sub-brand | Waltech |
| Trade Name | WALForm |
| Voltage | 400 V |