PLUG, VS-M38x1,5-WD VI/SA1A4GS
WAL623978
Model code: VS-M38X1,5-WD VI/SA1 A4GS
Catalog item:
WAL623978
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Tube fittings
WAL623978
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL623978 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Item type | Blanking end |
| Model Code 1 | VS-M38X1,5-WD VI/SA1 A4GS |
| Product material | Carbon steel |
| Product serial name | VS-M … WD |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M38x1.5 |
| Working temperature min C | -25 |