Danfoss Waltech
WAL626007-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAL626007-100
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose fromWide range of styles offered in both metric and imperial sizes.Increased uptime in critical operationsReduces maintenance costs with corrosion protection |
| Product Height | .86614173 in |
| Product Length/Depth | .66929134 in |
| Product material | Steel |
| Product Type | Tube Fittings |
| Product Volume | .502 in³ |
| Product Width | .86614173 in |
| Sub-brand | Waltech |
| Thread sealant | No |
| Thread Size 1 | M 22 x 1.5 |
| Trade Name | None |