Danfoss Waltech
WAL626018-50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAL626018-50
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose fromWide range of styles offered in both metric and imperial sizes.Increased uptime in critical operationsReduces maintenance costs with corrosion protection |
| Product Height | 1.18110236 in |
| Product Length/Depth | .80708661 in |
| Product material | Steel |
| Product Type | Tube Fittings |
| Product Volume | .901 in³ |
| Product Width | .94488189 in |
| Sub-brand | Waltech |
| Thread sealant | No |
| Thread Size 1 | M 24 x 1.5 |
| Trade Name | None |