WGQ-0002
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WGQ-0002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | Solenoid/Pilot Operated | |
| Adjustment | No | |
| Adjustment Range | 44-1000 psi | |
| Application | Die casting & foundry,Machine tool,Marine/Offshore,Press,Primary metal,paper,Test equipment & simulation,Turbine control (wind, steam, water) | |
| Body material | Cast Iron | |
| Check Valve | No | |
| Coil voltage | 24VDC | |
| Design code | 20 | |
| Electrical connector | ISO 4400 (Din 43650) Connector | |
| Electrical Flag | Yes | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 200 l/min | |
| Fluid Cleanliness | 19/17/14 | |
| Fluid compatibility | Petroleum-oils | |
| Function | Relief | |
| Interface | 3/4 In. | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Yes | |
| Model Code | CG5V-6BW-OF-M-U-H5-20 | |
| Performance | Standard | |
| Pressure Rating | 350 bar | |
| Product Height | 7.4 in | |
| Product Length/Depth | 6.3 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 150.583 in³ | |
| Product Weight | 11.5 lb | |
| Product Width | 3.23 in | |
| Remote control | No | |
| Seal material | Buna-N | |
| Size | 6 | |
| Special features | Electrical on/off load from solenoid controlled models|Remote parallel control by other pilot valves connected to “vent” port|Pressure override optimized without detriment to other performance parameters | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | CG5V-6 20 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Wattage | 30 W | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |