
WGQ-0029
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WGQ-0029
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Solenoid/Pilot Operated |
| Adjustment | No |
| Adjustment Range | 44-5000 psi |
| Application | Die casting & foundry,Machine tool,Marine/Offshore,Press,Primary metal,paper,Test equipment & simulation,Turbine control (wind, steam, water) |
| Body material | Cast Iron |
| Check Valve | No |
| Coil voltage | 12VDC |
| Design code | 10 |
| Electrical connector | ISO 4400 (Din 43650) Connector |
| Electrical Flag | Yes |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 400 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum-oils |
| Function | Relief |
| Interface | 1 In. |
| Leakage | Standard |
| Light | No |
| Manual Override | Yes |
| Model Code | CG5V-8GW-D-MU-G7-10 |
| Performance | Standard |
| Pressure Rating | 350 bar |
| Product Height | 7.4 in |
| Product Length/Depth | 6.65 in |
| Product Type | Pressure Control Valves |
| Product Volume | 206.682 in³ |
| Product Weight | 13.5 lb |
| Product Width | 4.2 in |
| Remote control | No |
| Seal material | Buna-N |
| Size | 8 |
| Special features | Electrical on/off load from solenoid controlled models|Remote parallel control by other pilot valves connected to “vent” port|Pressure override optimized without detriment to other performance parameters |
| Stage | Two Stage |
| Sub-brand | None |
| Trade Name | CG5V-8 11 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |