Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | FUEL GAS SYSTEM | Fuel gas system |
| Bend radius min (inch) | 2.165 | |
| Bend radius min (mm) | 55.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Burst pressure (bar) | 56 | |
| Burst pressure (psi) | 812 | |
| Catalog Item | WH004-20MT40 | |
| Certifications | MSHA APPROVED | MSHA Approved |
| Color | BLACK | Black |
| Compliances | SAE J517 | SAE J517 |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 2 PLY PES FAB,ST WIRE,CU | 2 Ply Pes Fab,St Wire,Cu |
| Cover material | NITRILE (NBR) | Nitrile (NBR) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Fixed Length | 40.000 | |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 1.25 | |
| Inside diameter (mm) | 31.80 | |
| Lay line style | INK TRANSFER | Ink transfer |
| Length (in) | 1575.00000 | |
| Length (mm) | 40000.00000 | |
| Outside diameter (inch) | 1.65 | |
| Outside diameter (mm) | 42.00 | |
| Package form | REEL | Reel |
| Product height in | 1.250 | |
| Product height mm | 31.800 | |
| Product width in | 1.250 | |
| Product width mm | 31.800 | |
| Qualified hose fittings | 4T | 4T |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | WH004 SERIES | WH004 Series |
| Size | -20 | -20 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Vacuum rating (inHg) | 28 | |
| Vacuum rating (mmHg) | 711.00 | |
| Working pressure max (bar) | 14 | |
| Working pressure max (psi) | 203 | |
| Working temperature max (C) | 0 | |
| Working temperature max (F) | 32.0 | |
| Working temperature min (C) | 0 | |
| Working temperature min (F) | 32.0 |
