Winner by Danfoss
WH004-48TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WH004-48TK
Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulics, crude fuel, lubrication oil, gasoline, water & chemical transfer |
| Bend radius - min | 7.09 in |
| Brand | Winner by Danfoss |
| Burst pressure | 240 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -48 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | 3 in |
| Lay line style | Ink Transfer |
| Outside diameter | 3.46 in |
| Package form | Bulk |
| Product Height | 3.46 in |
| Product Length/Depth | 12 in |
| Product Type | Rubber Hydraulic |
| Product Volume | 143.659 in³ |
| Product Weight | 21.12 lb |
| Product Width | 3.46 in |
| Reinforcement material | Fiber |
| Sub-brand | None |
| Trade Name | WH004 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .46 in |
| Working pressure | 60 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |