Weatherhead by Danfoss
WTT236
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WTT236
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Color | Silver | |
| End Size 1 | 5/8 IN | |
| Feature | Light weight to improve hose flexibilityMaximum durability under harsh operating conditionsHigh quality proprietary blended nylon materials | |
| Inside diameter | .75 in | |
| Package contents | Ready made hose assembly | |
| Packaged Height | .983 in | |
| Packaged Length | .983 in | |
| Packaged Volume | 34.771 in³ | |
| Packaged Weight | .901 lb | |
| Packaged Width | 35.984 in | |
| Product Height | .75 in | |
| Product Length/Depth | 36 in | |
| Product Type | Airbrake Hose and Tubing | |
| Product Volume | 20.25 in³ | |
| Product Weight | .99 lb | |
| Product Width | .75 in | |
| Sub-brand | None | |
| Trade Name | None | |
| Tube material | Teflon | |
| UNSPSC | 40141764 | |
| UPC | 725975704196 | |
| Working pressure | 1000 Psi | |
| Working temperature - max | 450 °F | |
| Working temperature - min | -65 °F |