Weatherhead by Danfoss
WTY036
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WTY036
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Color | Silver | |
| End Size 1 | 5/8 IN | |
| Feature | Light weight to improve hose flexibilityMaximum durability under harsh operating conditionsHigh quality proprietary blended nylon materials | |
| Inside diameter | .625 in | |
| Package contents | Ready made hose assembly | |
| Packaged Height | .983 in | |
| Packaged Length | .983 in | |
| Packaged Volume | 34.771 in³ | |
| Packaged Weight | .931 lb | |
| Packaged Width | 35.984 in | |
| Product Height | .625 in | |
| Product Length/Depth | 36 in | |
| Product Type | Airbrake Hose and Tubing | |
| Product Volume | 14.063 in³ | |
| Product Weight | .93 lb | |
| Product Width | .625 in | |
| Sub-brand | None | |
| Trade Name | None | |
| Tube material | Teflon | |
| UNSPSC | 40141764 | |
| UPC | 725975761472 | |
| Working pressure | 1000 Psi |