
COUPLING,W6000,M,1/4,SS,-4BSPP,AU
WV06014Q0
Catalog item:
WV06014Q0
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
WV06014Q0
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | WV06014Q0 |
| End size 1 | -4 |
| End Type 1 | Female BSPP port washer seal. |
| Item type | Male half |
| Latch type | Screw to connect |
| Product height in | 0.900 |
| Product height mm | 22.860 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product material | Stainless steel |
| Product width in | 0.900 |
| Product width mm | 22.860 |
| Safety locking mechanism | None |
| Sub brand | Gromelle |
| Thread size 1 | G 1/4 |
| Valve type | 2 way |
| Working pressure max psi | 15936 |
| Working temperature max F | 392 |
| Working temperature min F | -4 |