
VISSE 1'1/4NPT + FKM
WV06264V0
Catalog item:
WV06264V0
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
WV06264V0
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WV06264V0 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 3.820 |
| Product length mm | 97.028 |
| Product material | Stainless steel |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Sub brand | Gromelle |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117328 |