COUPLING,W6000,M,1/2,SS,NO ADA
WV0653431
Catalog item:
WV0653431
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
WV0653431
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | WV0653431 |
| End type 1 | Female ISO 9974-1 port |
| Item type | Male half |
| Latch type | Screw to connect |
| Product material | Stainless steel |
| Safety locking mechanism | None |
| Sub brand | Gromelle |
| Valve type | 2 way |