COUPLING,W6000,F,1/2,SS,-8BSPP,FKM-product-details

COUPLING,W6000,F,1/2,SS,-8BSPP,FKM

WZ06037V0

Catalog item:

WZ06037V0

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
Body size1/2
BrandDanfoss
Catalog ItemWZ06037V0
End size 1-8
End type 1Female BSPP port washer seal.
Hex size 1 IN1.610
Item typeFemale half
Latch typeScrew to connect
Product height in1.530
Product height mm38.862
Product length in2.000
Product length mm50.800
Product materialStainless steel
Product width in1.530
Product width mm38.862
Seal materialFluorocarbon (FKM)
Sub brandGromelle
Thread size 1G 1/2
Valve type2 way
Working pressure max psi609
Working temperature max F392
Working temperature min F-4