COUPLING,M,N/A,SS,-8MBSPT,NBR
WZ1003412
Catalog item:
WZ1003412
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
WZ1003412
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WZ1003412 |
| Item type | Male half |
| Latch type | Screw to connect |
| Product height in | 1.290 |
| Product height mm | 32.766 |
| Product length in | 3.090 |
| Product length mm | 78.486 |
| Product material | Stainless steel |
| Product width in | 1.290 |
| Product width mm | 32.766 |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Working pressure max psi | 7252 |
| Working pressure max bar | 500 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |