Product specifications
Characteristic | Value |
---|---|
Base Unit Of Measure | Kg |
Basket Visibility | Possible |
Brand | Danfoss |
Catalog Visibility | Visible |
Class Assignment | GLOBAL-1 |
Class Type | Z10 |
Code number | X00998 |
Country Specific | All countries |
Creation Date | 2023-06-22 07:10:04 |
Cross Plant Status | 51 |
Cross Plant Status Valid from | 2023-05-25 |
Cross-Distribution Chain Material Status | 51 |
Cross-Distribution Chain Status Valid From | 2023-05-25 |
External Internal Sales | External |
LabOffice | DPS_I301_NPP-KH |
Material Description | MELOS CINKO STEARAT |
Material Group | 150310 |
Material type | HIBE |
Media Channel | All |
Product group | Industrial Hose |
Product Group Description | Industrial Hose |
Product Group Name | D16 |
Product Hierarchy | 82D16W6K74760 |
Product line | Industrial Hose |
Product Line | 82 |
Product Line Description | Industrial Hose |
Product name | Production Support - Ind Hose |
Product Name | W6K |
Product Name Description | Production Support - Ind Hose |
Product Type | Production Resource/Tool |
PTH Full Path | DPS>82>D16>W6K>74760 |
RepublishToDaaS | Tue Feb 27 2024 18:15:04 GMT-0000 (UTC) |
SAP Division | 82 |
Source Systems | SAPP01 |
Type | 74760 |