Product specifications
Characteristic | Value |
---|---|
Application | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
Certifications | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedRINA |
Compliances | EN856 4SHISO 3862 Type 4SH |
Fitting angle shape 1 | Straight |
Fitting angle shape 2 | Straight |
Fitting end size 1 | Size 20 |
Fitting end size 2 | Size 25 |
Fitting hex | Round |
Fitting material | Dura-Kote Zinc Plated Steel |
Fitting series | Spiral - Internal Skive |
HA Length UOM | Metric mm |
Hose series | GH506 Series |
Hose size | Size 20 |
Legacy fitting part number 2 | 1W25DS20 |
Overall length IN | 92.5 |
Overall length MM | 2350 |
Thread size 2 | M42x2 |