Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC SYSTEMSLUBRICATING OILSPETROLEUM BASED FLUIDSWATERWATER-GLYCOL SYSTEMS | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Catalog Item | 1P00681JJJ10900 | |
| Certifications | ABS CERTIFIEDBVBWBDNVLRMEDMSHA APPROVEDRINAUSCG | ABS CertifiedBVBWBDNVLRMEDMSHA ApprovedRINAUSCG |
| Compliances | EN857 1SCISO 1436-1SAE 100R17 | EN857 1SCISO 1436-1SAE 100R17 |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 2 | 16 | Size 16 |
| HA Length UOM | M | Metric mm |
| Hose Series | GH681 SERIES | GH681 Series |
| Hose size | 10 | Size 10 |
| Legacy fitting part number 2 | 1A16DL10 | |
| Overall length IN | 40.2 | |
| Overall length MM | 1020 | |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
| Thread size 2 | 7/8-14 UNF | 7/8-14 UNF |