Product specifications
Characteristic | Value |
---|---|
Application | Hydraulic railway systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
Brand | Danfoss |
Compliances | EN857 2SC |
Fitting angle shape 1 | Straight |
Fitting angle shape 2 | Straight |
Fitting end size 1 | Size 16 |
Fitting end size 2 | Size 25 |
Fitting Hex | Round |
Fitting Material | Dura-Kote Zinc Plated Steel |
Fitting Series | TTC - through the cover |
HA Length UOM | Metric mm |
Hose Series | EC212 Series |
Hose size | Size 20 |
Legacy fitting part number 1 | 1A16FL20 |
Legacy fitting part number 2 | 1A25DL20V |
Overall length IN | 31.7 |
Overall length MM | 805 |