Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Leakproof Screw |
| Brand | Danfoss |
| Factory set pressrue BAR | 110.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Reducing Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Max working pressure BAR | 210.000 |
| Min working pressure BAR | 10.000 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Port size | None |
| Port type | Cartridge Only |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |