
Winner by Danfoss
XB-06Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
XB-06Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Cross |
| Brand | Winner by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Gender 3 | Male |
| End gender 4 | Male |
| End Size 1 | 3/8 IN |
| End Size 2 | 3/8 IN |
| End Size 3 | 3/8 IN |
| End size 4 | 3/8 IN |
| End type 1 | BSPP |
| End type 2 | BSPP |
| End Type 3 | BSPP |
| End type 4 | BSPP |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Cr3+Zinc |
| Hex Size 1 | 16 mm |
| Item type | BSPP Male/BSPP Male/BSPP Male/BSPP Male Cross |
| Product Height | 55 mm |
| Product Length/Depth | 55 mm |
| Product material | Carbon Steel |
| Product Type | Cross Adapters |
| Product Volume | 48.4 cm³ |
| Product Weight | 100 g |
| Product Width | 16 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | G3/8-19 |
| Thread Size 2 | G3/8-19 |
| Thread Size 3 | 3/8-19 |
| Thread Size 4 | 3/8-19 |
| Trade Name | XB Series |