Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Body size | 1/2 | 1/2 |
| Brand | DANFOSS | Danfoss |
| Catalog Item | XCV2304-U | |
| Item type | COMPONENT | Component |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 1.250 | |
| Product length mm | 31.750 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Sub brand | HANSEN | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117380 |