Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | CROSS | Cross |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | XJ-12Z | |
| Drop dimension IN | 1.740 | |
| Drop dimension MM | 44.20 | |
| End size 1 | -12 | -12 |
| End size 2 | -12 | -12 |
| End size 3 | -12 | -12 |
| End size 4 | -12 | -12 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| End type 2 | MALE 37 DEGREE | Male 37 degree |
| End type 3 | MALE 37 DEGREE | Male 37 degree |
| End type 4 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 1.063 | |
| Hex size 5 MM | 27.0 | |
| Item type | ADAPTER-CROSS | Adapter-cross |
| Product height in | 3.480 | |
| Product height mm | 88.400 | |
| Product length in | 3.480 | |
| Product length mm | 88.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | XJ | XJ |
| Product width in | 1.063 | |
| Product width mm | 27.000 | |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
| Thread size 2 | 1 1/16-12 UN | 1 1/16-12 UN |
| Thread size 3 | 1 1/16-12 UN | 1 1/16-12 UN |
| Thread size 4 | 1 1/16-12 UN | 1 1/16-12 UN |
