CPLNG, QUICKSEAL PLUNGER SPRING
XP615-34-S4
Catalog item:
XP615-34-S4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
XP615-34-S4
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | XP615-34-S4 |
| Connection style | Automatic connect |
| Finish plating | Zinc |
| Fluid compatibility | AirVacuum and refrigerantsWater |
| Item type | Component |
| Latch type | Push/pull |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Carbon steel |
| Seal material | Neoprene |
| Sub brand | Hansen |
| Working pressure max psi | 650 |
| Working pressure max bar | 45.00 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -29 |
| Working temperature min F | -20 |