Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | Straight | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | XP703-9-57 | |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.424 | |
| Outside diameter IN | 0.630 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.103 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789263230 |