Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
XPA-24
PLAIN_BEARING
XPA-24
Alternate part number: PA-24
Where to buy
Export PDF
Tools
Add to comparison
XPA-24
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
BEARING
Bearing
Product height in
0.630
Product height mm
16.002
Product length in
0.590
Product length mm
14.986
Product width in
0.630
Product width mm
16.002